Package: UQFN (ZT16)
Code
ZT
Name
UQFN (ZT16)
POD Number
PD-2153
JEDEC Pub 95
MO-288B
Pin Pitch (mm)
0.4
Length (mm)
2.6
Width (mm)
1.8
Height (mm)
0.6
Package File
ZT16.pdf
Products using this package
PI3A3899