Package: UDFN (XY4) MSL1
Code
XY
Name
UDFN (XY4) MSL1
POD Number
PD-0064
JEDEC Pub 95
--
Pin Pitch (mm)
0.48
Length (mm)
0.8
Width (mm)
0.8
Height (mm)
0.5
Package File
XY4_PTI.pdf
Package Qualification Report (Au)
XZ4-XY4-MSL1-Au.pdf