Code | TT |
---|---|
Name | TSOT23 (TT6) MSL1 Sn |
POD Number | PD-0056 |
Pin Pitch (mm) | 0.95 |
Length (mm) | 1.65 |
Width (mm) | 2.92 |
Height (mm) | 0.9 |
Package File | TT6_PTI.pdf |
Package Qualification Report (Au) | TT6-TT5-TT3-MSL1-Au.pdf |
Material Declaration Report (Au) | TT06-SN-MDR-J-Au.pdf |