Package: TDFN (ZJ14) MSL1 Sn
Code
ZJ
Name
TDFN (ZJ14) MSL1 Sn
POD Number
PD-2159
JEDEC Pub 95
--
Pin Pitch (mm)
0.4
Length (mm)
2
Width (mm)
3
Height (mm)
0.75
Theta JA (still air) °C/Watt
60.34
Theta JC (°C/Watt)
12.96
Package File
PD-2159-new-ZJ14.pdf