Code | NM |
---|---|
Name | TFBGA (NM48) MSL3 BGA |
POD Number | PD-2181 |
JEDEC Pub 95 | MO-246 |
Pin Pitch (mm) | 0.65 |
Length (mm) | 3 |
Width (mm) | 8 |
Height (mm) | 1.03 |
Theta JA (still air) °C/Watt | 75.32 |
Theta JC (°C/Watt) | 34.56 |
Package File | NM48.pdf |
Package Qualification Report (Cu) | NE50-NE48-NC48-NM48-MSL3-Cu.pdf |