Package: TQFN (ZY16) MSL1 PPF
Code
ZY
Name
TQFN (ZY16) MSL1 PPF
POD Number
PD-2161
JEDEC Pub 95
MO-288B
Pin Pitch (mm)
0.65
Length (mm)
4
Width (mm)
4
Height (mm)
0.8
Package File
ZY16.pdf
Products using this package
PI4MSD5V9546A
PI6ULS5V9627A