Package: UQFN (ZM12) MSL1
Code
ZM
Name
UQFN (ZM12) MSL1
POD Number
PD-2173
JEDEC Pub 95
MO-287A
Pin Pitch (mm)
0.4
Length (mm)
2
Width (mm)
1.7
Height (mm)
0.55
Package File
ZM12.pdf
Products using this package
PI4ULS3V304
PI4ULS3V304A
PI4ULS3V304AQ
PI4ULS3V504
PI4ULS3V504A