Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZL |
---|---|
Name | TQFN (ZL60) MSL1 Sn |
POD Number | PD-2182 |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 9 |
Width (mm) | 5 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 30.36 |
Theta JC (°C/Watt) | 16.53 |
Package File | ZL60.pdf |
Products using this package | |