Package: UDFN (XV4) MSL1 PPF

CodeXV
NameUDFN (XV4) MSL1 PPF
POD NumberPD-2130
JEDEC Pub 95MO-287A
Pin Pitch (mm)0.5
Length (mm)1.65
Width (mm)1.65
Height (mm)0.55
Package File XV4.pdf
Package Qualification Report (Au) XV04-XV08-MSL1-Au.pdf