Code | WA |
---|---|
Name | SOIC (WA8) MSL1 Sn |
POD Number | PD-2117 |
JEDEC Pub 95 | MS-012F/AA |
Pin Pitch (mm) | 1.27 |
Length (mm) | 4 |
Width (mm) | 5.1 |
Height (mm) | 1.75 |
Package File | WA8.pdf |
Package Qualification Report (Au) | WA8-MSL1-Au.pdf |
Material Declaration Report (Au) | WA8-SN-MDR-J-Au.pdf |