Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | XEA |
---|---|
Name | X1QFN (XEA24) MSL1 Sn |
POD Number | PD-2190 |
JEDEC Pub 95 | MO-288 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 4 |
Width (mm) | 2 |
Height (mm) | 0.5 |
Theta JA (still air) °C/Watt | 55.7 |
Theta JC (°C/Watt) | 33.64 |
Package File | PD-2190-XEA24.pdf |
Products using this package | |
PI2MEQX2503 PI3DBS16213 PI3DBS16222 PI5USB30213 PI5USB30213A PI5USB31213 PI5USB31213A |