Package: TFBGA (NK115) MSL3 BGA
Code
NK
Name
TFBGA (NK115) MSL3 BGA
POD Number
PD-2197
JEDEC Pub 95
MO-195
Pin Pitch (mm)
0.5
Length (mm)
7
Width (mm)
7
Height (mm)
1.05
Package File
NK115.pdf
Products using this package
PI3SSD1914