Package: HSBGA (HSB324) MSL3 BGA
Code
HSB
Name
HSBGA (HSB324) MSL3 BGA
POD Number
PD-2198
Pin Pitch (mm)
1
Length (mm)
19
Width (mm)
19
Height (mm)
1.71
Package File
PD-2198-for-HSB324.pdf
Products using this package
PI7C9X2G1224GP
PI7C9X2G1616PR