Code | FAE |
---|---|
Name | TQFP (FAE32) MSL3 Sn |
POD Number | PD-2196 -- |
JEDEC Pub 95 | MS-026 ABA-HD |
Pin Pitch (mm) | 0.8 |
Length (mm) | 7 |
Width (mm) | 7 |
Height (mm) | 1.2 |
Theta JA (still air) °C/Watt | 32.28 |
Theta JC (°C/Watt) | 27.86 |
Package File | PD-2196.pdf |
Package Qualification Report (Cu) | FDE128-FA48-FA32-FCE80-FD128-FAE32-FA100-MSL3-Cu.pdf |
Products using this package |