Package: X2QFN (XUB10) MSL1 Sn
Code
XUB
Name
X2QFN (XUB10) MSL1 Sn
POD Number
PD-2188 A
JEDEC Pub 95
MO-288
Pin Pitch (mm)
0.4
Length (mm)
1.3
Width (mm)
1.6
Height (mm)
0.35
Package File
PD-2188a-XUB10.pdf