Package: X2QFN (XUB18) MSL1 Sn
Code
XUB
Name
X2QFN (XUB18) MSL1 Sn
POD Number
PD-2203
JEDEC Pub 95
MO-288
Pin Pitch (mm)
0.4
Length (mm)
2
Width (mm)
2
Height (mm)
0.35
Package File
PD-2203a-XUB18.pdf
Products using this package
PI2EQX632E
PI2EQX638