Package: X2QFN (XUG18) MSL1 Sn
Code
XUG
Name
X2QFN (XUG18) MSL1 Sn
POD Number
PD-2202
JEDEC Pub 95
MO-288
Pin Pitch (mm)
0.4
Length (mm)
2.4
Width (mm)
2
Height (mm)
0.35
Package File
PD-2202-for-XUG18.pdf