Code | UE |
---|---|
Name | MSOP (UE8) MSL1 Sn |
POD Number | PD-2118 A |
JEDEC Pub 95 | MO-187F/AA-T |
Pin Pitch (mm) | 0.65 |
Length (mm) | 3 |
Width (mm) | 3 |
Height (mm) | 1.1 |
Package File | PD-2118A-UE8.pdf |
Package Qualification Report (Au) | UE08-MSL1-Au.pdf |
Package Qualification Report (Cu) | UE08-MSL1-Cu.pdf |
Products using this package |