Code | ZL |
---|---|
Name | TQFN (ZL56) MSL1 |
POD Number | PD-2205 -- |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 7 |
Width (mm) | 7 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 30.8 |
Theta JC (°C/Watt) | 15.2 |
Package File | PD-2205-ZL56.pdf |
Products using this package |