Package: UQFN (ZMA24) MSL1 PPF
Code
ZMA
Name
UQFN (ZMA24) MSL1 PPF
POD Number
PD-2207--
JEDEC Pub 95
MO-288
Pin Pitch (mm)
0.4
Length (mm)
4
Width (mm)
2
Height (mm)
0.55
Package File
PD-2207-ZMA24.pdf