Package: X2DFN (XDB6) MSL1 PPF
Code
XDB
Name
X2DFN (XDB6) MSL1 PPF
POD Number
PD-2206--
JEDEC Pub 95
MO-287A
Pin Pitch (mm)
0.35
Length (mm)
1
Width (mm)
1
Height (mm)
0.4
Package File
PD-2206-XDB6.pdf
Products using this package
PI5A3157B