Package: LFBGA (NN150) MSL3 BGA
Code
NN
Name
LFBGA (NN150) MSL3 BGA
POD Number
PD-2194 A
JEDEC Pub 95
MO-207
Pin Pitch (mm)
0.65
Length (mm)
13.1
Width (mm)
8.1
Height (mm)
1.26
Package File
NN150.pdf