Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZLB |
---|---|
Name | W-QFN6040-40 (ZLB40) MSL1 Sn |
POD Number | PD-2211-- |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 4 |
Width (mm) | 6 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 30.74 |
Theta JC (°C/Watt) | 21.35 |
Package File | PD-2211a_ZLB40.pdf |
Products using this package | |
PI3DPX1205A PI3DPX1205A1 PI3DPX1225 PI3DPX1225Q PI3DPX1235Q PI6CB33602 |