Code | ZHD |
---|---|
Name | U-QFN3030-16 (ZHD16) MSL1 PPF |
POD Number | PD-2209-- |
JEDEC Pub 95 | MO-248E |
Pin Pitch (mm) | 0.5 |
Length (mm) | 3 |
Width (mm) | 3 |
Height (mm) | 0.65 |
Theta JA (still air) °C/Watt | 35.83 |
Theta JC (°C/Watt) | 1.5 |
Package File | PD-2209-ZHD16.pdf |
Products using this package | |