Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZL |
---|---|
Name | TQFN (ZL48) MSL1 |
POD Number | PD-2201A |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 6 |
Width (mm) | 6 |
Height (mm) | 0.9 |
Theta JA (still air) °C/Watt | 38.15 |
Theta JC (°C/Watt) | 24.66 |
Package File | PD-2201a-ZL48.pdf |
Products using this package | |
|