Package: SOD923 (0.3mm Lead Width)
Name
SOD923 (0.3mm Lead Width)
Package File
SOD923-0.3mm-Lead-Width.pdf
Products using this package
D12V0M1U2S9
D3V3M1U2S9
D5V0F1U2S9
D5V0F1U2S9Q
D5V0L1B2S9
D5V0M1U2S9
D5V0M1U2S9Q
D7V0M1U2S9