Package: CSP (GA12) MSL1 BGA
12-Pin, CSP, 1.37X1.87, Wafer Level
Code
GA
Name
CSP (GA12) MSL1 BGA
POD Number
PD-2156 B
JEDEC Pub 95
MO-211C
Pin Pitch (mm)
0.5
Length (mm)
1.37
Width (mm)
1.87
Height (mm)
0.63
Package File
GA12.pdf
Products using this package
PI4ULS3V204
PI4ULS5V104