Package: TQFN (ZDB14) MSL1

14-Pin, TQFN, 3.5x3.5

CodeZDB
NameTQFN (ZDB14) MSL1
POD NumberPD-2222--
JEDEC Pub 95MO-220K
Pin Pitch (mm)0.5
Length (mm)3.5
Width (mm)3.5
Height (mm)0.85
Package File PD-2222-ZDB14.pdf