Package: CSP (GE36) MSL1 BGA
36- Pin, CSP, 2.44 X 2.44, Wafer Level
Code | GE |
Name | CSP (GE36) MSL1 BGA |
POD Number | PD-2224-- |
Pin Pitch (mm) | 0.4 |
Length (mm) | 2.44 |
Width (mm) | 2.44 |
Height (mm) | 0.54 |
Package File |
GE36.pdf |
Products using this package |
PI3WVR646
|