Package: UQFN (ZUA20) MSL1

20 - Pin UQFN, 4x4

CodeZUA
NameUQFN (ZUA20) MSL1
POD NumberPD-2223--
JEDEC Pub 95MO-248K
Pin Pitch (mm)0.5
Length (mm)4
Width (mm)4
Height (mm)0.65
Package File PD2223-ZUA20.pdf