Package: TQFN (ZHQ16) MSL1

16 - Contact, Very Thin Quad Flat No Lead

CodeZHQ
NameTQFN (ZHQ16) MSL1
POD NumberPD-2225--
JEDEC Pub 95MO-220
Pin Pitch (mm)0.5
Length (mm)3
Width (mm)3
Height (mm)0.8
Package File PD-2225-ZHQ16.pdf