Package: TDFN (ZC08) MSL1
8 Pin, TDFN, 3X3
Code
ZC
Name
TDFN (ZC08) MSL1
POD Number
PD-2174 --
JEDEC Pub 95
MO-287A
Pin Pitch (mm)
0.65
Length (mm)
3
Width (mm)
3
Height (mm)
0.8
Theta JA (still air) °C/Watt
87
Theta JC (°C/Watt)
49
Package File
PD-2174-ZC8.pdf