Package: CSP (GF20) MSL1 BGA

CodeGF
NameCSP (GF20) MSL1 BGA
POD NumberPD-2227--
Pin Pitch (mm)0.4
Length (mm)1.79
Width (mm)1.69
Height (mm)0.48
Package File PD-2227-GF20.pdf
Package Qualification Report (Au) PD-2227-GF20.pdf