Package: CSP ( GAA12 ) MSL1 BGA

12-Pin, CSP, 1.37 X 1.87, Wafer Level (GAA12)

CodeGAA
NameCSP ( GAA12 ) MSL1 BGA
POD NumberPD-2229--
JEDEC Pub 95MO-211C
Pin Pitch (mm)0.5
Length (mm)1.37
Width (mm)1.87
Height (mm)0.63
Package File PD-2229-GAA12.pdf