Package: VQFN (ZBA20) MSL1
20 - Pin, VQFN, 2.5 x 4.5 (ZBA20)
Code
ZBA
Name
VQFN (ZBA20) MSL1
POD Number
PD-2228--
JEDEC Pub 95
MO-241B
Pin Pitch (mm)
0.5
Length (mm)
4.5
Width (mm)
2.5
Height (mm)
0.85
Package File
PD-2228-ZBA20.pdf
Products using this package
PI4ULS5V108