Package: TQFN (ZDA24) MSL1 PPF

24-Pin, TQFN, 4X4mm

CodeZDA
NameTQFN (ZDA24) MSL1 PPF
POD NumberPD-2217--
JEDEC Pub 95MO-220K
Pin Pitch (mm)0.5
Length (mm)4
Width (mm)4
Height (mm)0.85
Package File PD-2217-ZDA24.pdf