Package: UQFN (ZTA16) MSL 1 PPF
16-Pin, UQFN, 1.8x2.6
Code
ZTA
Name
UQFN (ZTA16) MSL 1 PPF
POD Number
PD-2212
JEDEC Pub 95
MO-288B
Pin Pitch (mm)
0.4
Length (mm)
2.6
Width (mm)
1.8
Height (mm)
0.6
Package File
PD-2212-ZTA16.pdf
Products using this package
PI3CH3253
PI3CH3257
PI4IOE5V6408