Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
10-Pin, UQFN, 1.5X2.0
Code | ZUA |
---|---|
Name | UQFN ( ZUA10 ) MSL 1 PPF |
POD Number | PD-2220-- |
JEDEC Pub 95 | MO-288B |
Pin Pitch (mm) | 0.5 |
Length (mm) | 2 |
Width (mm) | 1.5 |
Height (mm) | 0.65 |
Theta JA (still air) °C/Watt | 261.02 |
Theta JC (°C/Watt) | 112.7 |
Package File | PD-2220-ZUA10.pdf |
Products using this package | |
|