Package: UDFN ( ZW8 ) MSL 1 PPF
8- Pin, UDFN, 2X3
Code
ZW
Name
UDFN ( ZW8 ) MSL 1 PPF
POD Number
PD-2214--
JEDEC Pub 95
MO-229F
Pin Pitch (mm)
0.5
Length (mm)
3
Width (mm)
2
Height (mm)
0.65
Package File
PD-2214-ZW8.pdf
Products using this package
PI6ULS5V9511A