Package: U-DFN3030-10 (ZW10) MSL 1 PPF
10-Pin, UDFN, 3X3
Code
ZW
Name
U-DFN3030-10 (ZW10) MSL 1 PPF
POD Number
PD-2219--
JEDEC Pub 95
MO-229F
Pin Pitch (mm)
0.5
Length (mm)
3
Width (mm)
3
Height (mm)
0.6
Package File
ZW10.pdf
Products using this package
PI3USB221A
PI3USB221E