40-Contact, Very Thin Quad Flat No-Lead
Code | ZLA |
---|---|
Name | TQFN (ZLA40) MSL1 |
POD Number | PD-2195 -- |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 5 |
Width (mm) | 5 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 29.91 |
Theta JC (°C/Watt) | 15.92 |
Package File | PD-2195-ZLA40.pdf |
Products using this package | |
|