Package: U-QFN3050-40 (ZTFA40) MSL1
40-Contact, Ultra Thin Flat No Lead
Code
ZTFA
Name
U-QFN3050-40 (ZTFA40) MSL1
POD Number
PD-2231a
JEDEC Pub 95
MO-288
Pin Pitch (mm)
0.35
Length (mm)
3
Width (mm)
5
Height (mm)
0.6
Package File
ZTFA40.pdf
Products using this package
PI3USB31531