Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
34-Contact, Ultra Thin Quad Flat No Lead ( UQFN )
Code | ZTF |
---|---|
Name | UQFN (ZTF34) MSL1 |
POD Number | PD-2230-- |
JEDEC Pub 95 | MO-288 |
Pin Pitch (mm) | 0.35 |
Length (mm) | 4.5 |
Width (mm) | 2.5 |
Height (mm) | 0.6 |
Theta JA (still air) °C/Watt | 36.42 |
Theta JC (°C/Watt) | 8.45 |
Package File | ZTF34.pdf |
Products using this package | |