Package: TQFN (ZBB20) MSL1

20- Contact, Very Thin Quad Flat No Lead.

CodeZBB
NameTQFN (ZBB20) MSL1
POD NumberPD-2232 --
JEDEC Pub 95MO-241
Pin Pitch (mm)0.5
Length (mm)4.5
Width (mm)2.5
Height (mm)0.9
Theta JA (still air) °C/Watt70.9
Theta JC (°C/Watt)53.5
Package File PD-2232-ZBB20.pdf
Products using this package

Parts Icon PI3DBS16212

Parts Icon PI3DBS16215