Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
40 Pin, TQFN 3X6mm
Code | ZLC |
---|---|
Name | W-QFN3060-40 (ZLC40) MSL1 |
POD Number | PD-2233-- |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 6 |
Width (mm) | 3 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 46.18 |
Theta JC (°C/Watt) | 26 |
Package File | ZLC40.pdf |
Products using this package | |
PI3DBS16412 PI3DBS16415 PI3EQX10612 PI3HDX511F PI3USB30532 PI3USB31531 PI3USB31532 PI3USB31532Q PI3WVR14412 PI3WVR14412Q |