32- Contact , TQFN 5x5mm
Code | ZHQ |
---|---|
Name | TQFN (ZHQ32) MSL1 |
POD Number | PD-2234-- |
JEDEC Pub 95 | MO-2201 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 5 |
Width (mm) | 5 |
Height (mm) | 0.8 |
Theta JA (still air) °C/Watt | 34.4 |
Theta JC (°C/Watt) | 15 |
Package File | ZHQ32.pdf |
Products using this package |