48-Contact, Very Thin Quad Flat, No Lead
Code | ZLQ |
---|---|
Name | TQFN (ZLQ48) MSL 1 |
POD Number | PD-2235-- |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.4 |
Length (mm) | 6 |
Width (mm) | 6 |
Height (mm) | 0.9 |
Theta JA (still air) °C/Watt | 38.15 |
Theta JC (°C/Watt) | 24.66 |
Package File | ZLQ48.pdf |
Products using this package |