24-Contact, Very Thin Quad Flat No-Lead
Code | ZDQ |
---|---|
Name | TQFN (ZDQ24) MSL1 |
POD Number | PD-2236-- |
JEDEC Pub 95 | MO-220 |
Pin Pitch (mm) | 0.5 |
Length (mm) | 4 |
Width (mm) | 4 |
Height (mm) | 0.9 |
Theta JA (still air) °C/Watt | 54.4 |
Theta JC (°C/Watt) | 40.8 |
Package File | ZDQ24.pdf |
Products using this package |