Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | ZR |
---|---|
Name | TQFN (ZR24) |
POD Number | PD-2237 |
JEDEC Pub 95 | N/A |
Pin Pitch (mm) | 0.35 |
Length (mm) | 2.5 |
Width (mm) | 2.5 |
Height (mm) | 0.8 |
Package File | ZR24.pdf |
Products using this package | |