Package: TQFN (ZD72)
Code
ZD
Name
TQFN (ZD72)
POD Number
PD-2037 E
JEDEC Pub 95
MO-220
Pin Pitch (mm)
0.5
Length (mm)
10
Width (mm)
10
Height (mm)
0.9
Theta JA (still air) °C/Watt
25.85
Theta JC (°C/Watt)
12.55
Package File
ZD72E.pdf
Products using this package
PI6CB332000